??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
114668
Number of Teeth
34
Width of Belt
mm
Description
P34-20M-115-F
Weight
42.0 LBS
Pitch Diameter
8.522 Inch
Outside Diameter
8.352 Inch
Flange Diameter
9.449 Inch
Type
A1F
Min. Bore
1 Inch
Max. Bore
4 Inch
M
1.44 Inch
K
0.02 Inch
F
5.38 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.